For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XETO - Adjustable direction T shaped screw-in fitting
Bill of material
XET O NW 08 HS 3/4
DES
Identifier
XET O NW 08 HS 3/4
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
12 mm
G1
Thread G1
UNF 3/4" -16
G2
Thread G2
M 20 x 1.5
G3
Thread G3
M 20 x 1.5
I
Length I
14 mm
L4
Length L4
22 mm
L5
Length L5
30 mm
L7
Length L7
29.5 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
22 mm
OR
O-ring OR
16.36 x 2.21
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.